IESNA:LM-63-2002
[TEST]P1642449
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4B-840-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 128W 80CRI 4000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.07A 128.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13826.9
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 128.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2346.2 2522.3 2573.9 2617.9 2625.5 2616.7 2628.0 2668.3 2727.4 2835.6 2979.0 3150.1 3335.0 3513.7 3679.7 
3847.0 3985.4 4096.1 4223.2 4379.2 4551.5 4751.6 5005.7 5287.5 5610.8 5902.7 6205.8 6319.1 5619.6 4273.5 
2391.5 808.9 479.3 143.4 0.0 0.0 0.0 
2346.2 2531.1 2584.0 2620.5 2624.2 2616.7 2631.8 2672.0 2737.5 2841.9 2987.8 3160.2 3343.8 3512.4 3679.7 
3838.2 3981.6 4104.9 4224.4 4364.1 4523.9 4725.1 4979.3 5251.0 5578.1 5887.6 6234.8 6403.3 5778.1 4458.4 
2591.5 875.6 504.5 169.8 0.0 0.0 0.0 
2346.2 2529.9 2576.4 2615.4 2626.8 2633.0 2663.2 2722.4 2801.6 2911.1 3057.0 3228.1 3404.2 3570.3 3727.5 
3883.5 4034.5 4172.9 4318.8 4469.8 4643.4 4861.0 5122.7 5449.8 5853.6 6229.7 6743.0 7081.4 6761.9 5634.7 
4196.8 1952.5 727.1 401.3 85.5 0.0 0.0 
2346.2 2533.7 2572.7 2606.6 2628.0 2651.9 2698.5 2775.2 2869.6 2982.8 3126.2 3288.5 3458.3 3614.3 3771.6 
3932.6 4098.6 4274.8 4474.8 4688.7 4941.5 5232.1 5580.6 6020.9 6545.5 7101.5 7741.9 8320.6 8353.3 6839.9 
5150.4 3186.6 1586.4 588.8 182.4 0.0 0.0 
2346.2 2524.9 2556.3 2582.7 2612.9 2651.9 2709.8 2789.0 2882.1 2989.1 3109.8 3245.7 3401.7 3556.4 3730.0 
3928.8 4149.0 4401.8 4677.3 4981.8 5322.7 5731.6 6214.6 6817.2 7512.9 8175.9 8842.7 9368.5 9586.1 8621.2 
5788.2 3820.6 2010.3 787.5 206.3 0.0 0.0 
2346.2 2511.0 2541.2 2562.6 2595.3 2643.1 2701.0 2779.0 2869.6 2968.9 3079.6 3210.5 3360.2 3523.7 3712.4 
3930.1 4189.2 4483.6 4806.9 5173.0 5561.7 6022.2 6592.0 7209.7 7876.5 8482.9 9049.0 9529.5 9739.6 8971.0 
6107.7 3533.8 1666.9 490.6 80.5 0.0 0.0 
2346.2 2508.5 2537.4 2548.8 2584.0 2631.8 2695.9 2768.9 2849.4 2938.7 3038.1 3163.9 3304.8 3473.4 3665.9 
3903.7 4172.9 4494.9 4852.2 5253.5 5725.3 6232.3 6812.2 7433.7 8017.4 8521.9 8982.3 9412.5 9459.1 8491.7 
5931.6 2991.6 1315.9 415.1 80.5 1.3 0.0 
2346.2 2489.6 2517.3 2521.1 2546.2 2597.8 2660.7 2733.7 2800.4 2870.8 2961.4 3068.3 3206.7 3374.0 3586.6 
3865.9 4186.7 4551.5 4998.1 5435.9 5992.0 6501.5 7038.6 7544.4 7972.1 8324.3 8674.1 8848.9 8378.4 6826.0 
4379.2 2175.1 803.9 459.2 260.4 6.3 0.0 
2346.2 2455.7 2478.3 2474.5 2487.1 2528.6 2589.0 2656.9 2723.6 2790.3 2869.6 2975.2 3112.4 3298.5 3543.9 
3868.4 4266.0 4755.3 5287.5 5883.8 6475.1 6982.0 7453.8 7812.3 8106.7 8323.1 8409.9 8048.8 6710.3 4325.1 
1916.0 704.5 358.5 186.2 34.0 3.8 0.0 
2346.2 2412.9 2420.4 2416.7 2425.5 2455.7 2508.5 2568.9 2634.3 2703.5 2785.3 2898.5 3054.5 3273.4 3574.0 
3975.4 4466.0 5064.8 5686.3 6292.6 6790.8 7170.7 7451.3 7668.9 7797.2 7799.8 7491.5 6454.9 4276.0 1873.2 
489.4 186.2 99.4 54.1 22.6 5.0 0.0 
2346.2 2365.1 2337.4 2321.1 2322.3 2347.5 2392.8 2444.3 2493.4 2548.8 2619.2 2709.8 2838.1 3029.3 3284.7 
3635.7 4084.8 4591.8 5147.8 5600.7 5937.9 6139.2 6285.1 6383.2 6349.2 6120.3 5443.5 4145.2 2270.7 762.4 227.7 
120.8 84.3 70.4 51.6 11.3 0.0 
2346.2 2331.1 2284.6 2244.3 2226.7 2235.5 2260.7 2289.6 2318.5 2353.8 2396.5 2458.2 2547.5 2680.9 2867.0 
3140.0 3473.4 3898.6 4341.4 4681.1 4923.9 5043.4 5097.5 5076.1 4917.6 4575.4 3874.7 2785.3 1400.2 475.5 162.3 
105.7 86.8 74.2 50.3 13.8 0.0 
2346.2 2287.1 2215.4 2151.2 2109.7 2088.3 2083.3 2084.5 2084.5 2084.5 2085.8 2095.9 2121.0 2165.1 2245.6 
2376.4 2546.2 2753.8 2967.7 3101.0 3121.2 3030.6 2859.5 2606.6 2251.9 1811.6 1280.7 778.7 368.6 157.3 83.0 55.4 
30.2 18.9 10.1 3.8 0.0 
2346.2 2235.5 2109.7 1986.4 1877.0 1783.9 1700.8 1615.3 1517.2 1407.7 1287.0 1153.6 1003.9 849.2 698.2 553.5 430.2 
339.7 280.5 245.3 218.9 197.5 177.4 159.8 142.2 124.5 106.9 90.6 71.7 54.1 37.7 26.4 17.6 10.1 7.5 5.0 0.0 
2346.2 2186.4 2002.8 1811.6 1625.4 1443.0 1256.8 1068.1 876.8 699.5 547.2 426.5 352.2 315.8 293.1 270.5 252.9 234.0 
216.4 197.5 179.9 163.5 149.7 135.9 122.0 105.7 89.3 76.7 62.9 49.1 35.2 23.9 16.4 11.3 8.8 6.3 0.0 
2346.2 2139.9 1894.6 1637.9 1358.7 1097.0 846.7 642.9 483.1 387.5 352.2 332.1 313.2 295.6 273.0 254.1 236.5 220.2 
205.1 188.7 174.9 159.8 144.7 129.6 114.5 100.6 86.8 74.2 62.9 51.6 37.7 28.9 21.4 15.1 10.1 6.3 0.0 
2346.2 2079.5 1792.7 1463.1 1123.4 822.7 574.9 426.5 368.6 349.7 333.4 318.3 301.9 284.3 261.7 245.3 227.7 211.3 
197.5 182.4 168.6 153.5 137.1 120.8 104.4 90.6 76.7 65.4 54.1 46.5 37.7 28.9 21.4 16.4 12.6 8.8 0.0 
2346.2 2050.6 1700.8 1320.9 922.1 630.3 435.3 372.4 354.8 338.4 324.6 310.7 294.4 275.5 256.6 239.0 221.4 206.3 
191.2 174.9 157.3 139.6 122.0 104.4 88.1 75.5 62.9 52.8 45.3 39.0 34.0 28.9 23.9 20.1 16.4 12.6 0.0 
2346.2 2015.4 1639.2 1210.2 800.1 515.8 388.7 363.6 348.5 334.6 320.8 307.0 291.9 273.0 255.4 236.5 217.6 198.8 181.2 
162.3 142.2 123.3 104.4 85.5 70.4 57.9 47.8 41.5 37.7 35.2 34.0 31.5 28.9 23.9 20.1 15.1 0.0 
2346.2 1985.2 1583.9 1124.7 713.3 454.1 376.1 359.8 344.7 330.9 317.0 303.2 288.1 269.2 250.3 231.5 211.3 190.0 168.6 
147.2 125.8 105.7 86.8 71.7 57.9 47.8 41.5 37.7 36.5 35.2 35.2 34.0 31.5 27.7 22.6 17.6 0.0 
2346.2 1968.8 1554.9 1089.4 670.5 429.0 373.6 357.3 343.4 329.6 314.5 299.4 284.3 265.4 246.6 227.7 206.3 182.4 159.8 
137.1 115.7 95.6 78.0 62.9 51.6 44.0 39.0 36.5 35.2 35.2 35.2 34.0 31.5 28.9 25.2 18.9 0.0 
2346.2 1977.6 1561.2 1083.2 678.1 422.7 373.6 358.5 343.4 328.3 314.5 299.4 283.1 264.2 246.6 226.4 203.8 181.2 157.3 
134.6 113.2 93.1 75.5 61.6 50.3 42.8 37.7 36.5 35.2 35.2 35.2 34.0 31.5 28.9 25.2 18.9 0.0 
